Circle PortalCircle Portal
View previous images
View next images
Safetell

Circle Portal

Single Person Detection, Anti-Tailgate, Designed to be controlled by third party access control systems - either manual attack resistant or with additional bullet resistant glazing An automated security portal, controlled by third party access control systems to only allow passage of authorised users
Specification
  • • Duration Unit: 10 years
    • Expected Life: 10 years
    • Material: PPC Steel and Glass
    • Name: Circle Portal
    • Shape: Cylindrical
    • Warranty Description: 12 months warranty at site
    • Warranty Duration Labour: 12 months
    • Warranty Duration Parts: 12 months
    • Warranty Duration Unit: 12 months
Technical specification
  • Unique ref.SA248-249
  • Collection setDoors
  • CollectionSecurity Doors
  • TypeObject (single object)
  • Date of publishing2021-11-12
  • Edition number1
Related
  • Material mainSteel
  • Material secondaryGlass
  • Designed inItaly
  • Manufactured inItaly
Classification
  • BIMobject CategoryDoors - Security
  • IFC classificationObject