Publish your products
Roof Hatch Guarding

Roof Hatch Guarding

4.6 out of 5 stars4.6(10 reviews)

Roof Hatch Railing Guards are your first line of defense against a fall through an open roof hatch and unguarded roof hatches are an OSHA violation. Rooftop roof hatches, scuttle hatches and stairway hatches all have one thing in common on flat roofs in that they all represent a significant fall hazard when left open. When workers are up on the roof the cover is commonly left open so the worker is not accidentally locked out of the building. This open door scenario also leaves a gaping hole in the roof through which workers can and do fall through often to disastrous consequences.  

SRC HatchGuard:

The SRC HatchGuard addresses roof hatch safety by providing an OSHA compliant guard around the hatch. Our freestanding roof hatch guard slips right over the top of the roof hatch and compression fits up against the curb of the hatch. Non-penetrating design eliminates any holes in the roof and roof hatch. Other systems that bolt into the frame of the roof hatch can come loose over time - not the HatchGuard. This simple design consists of 4-welded side frames and a self-closing gate. The Hatchguard features built-in grab bars for safe ingress/egress, a self-closing gate and a 2-foot safe landing zone for workers to safely enter and exit the roof hatch opening. A variety of sizes and finishes are available to meet your needs.

Specification
  • • 42" high railings with midrail

    •  2" square x 14 ga tubing frame

    • Meets OSHA 1910.29 & 1925.502

    • Powder coat yellow and hot-dipped galvanized options

    • Built-in grab bars

    • 2-foot safe landing zone

    • Self-closing gate can swing right or left

    • Compression fits side of roof hatch curbing. No penetrations into hatch or roof.

    • Will not come loose over time

Technical specification
  • Unique ref.Roof-Hatch-Guarding
  • Product familyRoof Safety Systems
  • Product groupRoof Hatch Guardrail Systems
  • TypeObject (single object)
  • Date of publishing2021-12-13
  • Edition number1
  • Height (inches)42
Related
  • Material mainPowder coated steel
  • Material secondaryHot-dip Galvanized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction - Railing
  • IFC classificationRailing
  • CSI MasterFormat 2014 Code05 52 00
  • CSI MasterFormat 2014 TitleMetal Railings
  • OmniClass Number23-17 25 11 11 17
  • OmniClass TitleRailing

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit