Publish your products
GPX Architectural Series 120 Minute Rated Fire Resistive Clear Butt-Glazed Wall - Interior
GPX Architectural Series 120 Minute Rated Fire Resistive Clear Butt-Glazed Wall - Interior

    GPX Architectural Series 120 Minute Rated Fire Resistive Clear Butt-Glazed Wall - Interior

    120 Minute Fire Resistive Rated Clear Butt-Glazed Wall - Interior with SuperLite II-XLM 120 glazing
    • 120 minute fire resistive transparent wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
    • Availalable in clear butt-glazed wall assemblies.
    • Meets ANSI Z97.1 and CPSC Cat. II (400 ft. lbs.) impact safety.
    • Capable of floor-to-floor and wall-to-wall glazing.
    • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.
    Technical specification
    • Unique ref.120_m_fire_resist_cbglazed_wall
    • Product familyWalls
    • Product groupFire resistive
    • TypeObject (single object)
    • Date of publishing2017-05-11
    • Edition number1
    Related
    • Material mainGlass
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryWalls - Wall
    • IFC classificationCurtain Wall
    • UNSPSC nameGlass curtainwalling
    • UNSPSC code30151806
    • Uniclass 2015 CodeSs_25_60_35_30
    • Uniclass 2015 DescriptionFire-resistant glazing systems
    • CSI MasterFormat 2014 Code08 41 13.13
    • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts
    • OmniClass Number23-17 15 11 25
    • OmniClass TitleHeat Strengthened Glass
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    Asia Europe Africa South America Oceania North America
    Afghanistan
    Albania
    Algeria
    Argentina
    Australia
    Belize
    Armenia
    Austria
    Angola
    Bolivia
    Fiji
    Costa Rica
    Azerbaijan
    Belarus
    Benin
    Brazil
    New Caledonia
    Cuba
    Bangladesh
    Belgium
    Botswana
    Chile
    New Zealand
    Dominican Republic
    Bhutan
    Bosnia and Herzegovina
    Burkina Faso
    Colombia
    Papua New Guinea
    El Salvador
    Brunei
    Bulgaria
    Burundi
    Ecuador
    Solomon Islands
    Greenland
    Cambodia
    Croatia
    Cameroon
    Falkland Islands (Islas Malvinas)
    Timor-Leste
    Guatemala
    China
    Cyprus
    Central African Republic
    French Guiana
    Vanuatu
    Haiti
    Georgia
    Czech Republic
    Chad
    Guyana
    Honduras
    Hong Kong
    Denmark
    Côte d'Ivoire
    Paraguay
    Jamaica
    India
    Estonia
    Democratic Republic of the Congo
    Peru
    Mexico
    Indonesia
    Finland
    Djibouti
    Suriname
    Nicaragua
    Iran
    France
    Egypt
    Uruguay
    Panama
    Iraq
    Germany
    Equatorial Guinea
    Venezuela
    Puerto Rico
    Israel
    Greece
    Eritrea
    The Bahamas
    Japan
    Hungary
    Eswatini
    Trinidad and Tobago
    Jordan
    Iceland
    Ethiopia
    United States
    Kazakhstan
    Ireland
    Gabon
    Kuwait
    Italy
    Ghana
    Kyrgyzstan
    Latvia
    Guinea
    Laos
    Lithuania
    Guinea-Bissau
    Lebanon
    Luxembourg
    Kenya
    Malaysia
    Moldova
    Lesotho
    Mongolia
    Montenegro
    Liberia
    Myanmar (Burma)
    Netherlands
    Libya
    Nepal
    North Macedonia
    Madagascar
    North Korea
    Norway
    Malawi
    Oman
    Poland
    Mali
    Pakistan
    Portugal
    Mauritania
    Palestine
    Romania
    Morocco
    Philippines
    Russia
    Mozambique
    Qatar
    Serbia
    Namibia
    Saudi Arabia
    Slovakia
    Niger
    South Korea
    Slovenia
    Nigeria
    Sri Lanka
    Spain
    Republic of the Congo
    Syria
    Svalbard and Jan Mayen
    Reunion
    Taiwan
    Sweden
    Rwanda
    Tajikistan
    Switzerland
    Senegal
    Thailand
    Ukraine
    Sierra Leone
    Türkiye
    United Kingdom
    Somalia
    Turkmenistan
    South Africa
    United Arab Emirates
    South Sudan
    Uzbekistan
    Sudan
    Vietnam
    Tanzania
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe