Publish your products
GPX® ARCHITECTURAL SERIES Doors and Walls
GPX® ARCHITECTURAL SERIES Doors and Walls

    GPX® ARCHITECTURAL SERIES Doors and Walls

    60-120 Minute Fire Resistive Walls and

    60-90 Minute Fire Resistive Doors

    • GPX® Architectural Series Fire Resistive provides wall-to-wall and floor-to-ceiling transparency.
    • It provides the clean appearance of conventional aluminum framing with uniform sightlines.
    • It is available in standard and custom finishes including high performance paint by PPG, clear anodized, bronze anodized, black anodized, Decoral®, wood veneer, ornamental metal and more.
    • Can be customized to protect against bullets and blast.
    • Doors are eligible to meet UL 1784 for smoke and draft control assemblies when used with a Category H gasket. Click here to learn more.
    • Standard 5 year limited warranty.
    • USA manufactured for fast lead times and competitive pricing.


    Specification
    • Frame Weight
      12 lbs. / lineal foot

      Fire Rating
      60-120 minute fire resistive walls with hose stream
      60-90 minute fire resistive doors with hose stream*
      *Meets 250° F temperature rise criteria for full duration

      Frame Profile
      2-1/2 in. (64 mm) equal sightlines

      Finish
      High performance paint by PPG, clear anodized, bronze anodized, black anodized, Decoral®, wood veneer, ornamental metal and more

      Application
      Walls, Doors

      Door Profile
      5 in. (127 mm) stile and top rail

      Bottom Rail
      10 in. (254 mm) ADA compliant*
      Bottom rail can be modified with AHJ approval


      Keywords

      • Fire resistive glass walls
      • Fire resistive doors
      • GPX Architectural Series
      • 60-120 minute fire resistive solutions
      • Transparent fire protection
      • Fire rated glass framing systems
      • UL and Intertek listed fire resistive systems
      • Custom fire resistive solutions
      • High-performance finish options for fire resistive framing
      • Smoke and draft control fire resistive doors

      Relevant to Adjacent Products:

      • SuperLite II-XL glass for fire protection
      • Fire protective glass and framing
      • Fire rated openings and floors
      • Bullet and blast resistant glazing solutions
      • Clear anodized, bronze anodized, and black anodized finishes
      • Decorative and ornamental metal finishes for fire resistive framing
      • ADA compliant fire resistive solutions
      • Sustainable fire resistive glass and framing for LEED projects
      • Customizable fire rated glass systems for architectural designs
      • Fire safety and protection solutions for commercial and public buildings



    Technical specification
    • Unique ref.GPX_ARCHITECTURAL_SERIES_doors_walls
    • Product familyGPX® ARCHITECTURAL SERIES
    • Product groupFire Doors and Walls
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • CSI MasterFormat 2014 Code08 41 13.13
    • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit