Publish your products
GPX® BUILDERS SERIES TEMPERATURE RISE Doors
GPX® BUILDERS SERIES TEMPERATURE RISE Doors

    GPX® BUILDERS SERIES TEMPERATURE RISE Doors

    60-90 Minute Temperature Rise Doors

    • 60-90 minute full-vision, temperature rise doors with a maximum door height of 10 feet (the largest in the industry. Glazed with SuperLite® II-XL 60, SuperLite® II-XL 90 and SuperLite® II-XL IGU clear fire resistive glazing.
    • Easily integrates with GPX® Architectural Series Fire Resistive wall system for a complete 1-2 hour fire resistive wall and door assembly.
    • Standard door profile includes 6 in. rail and 2 in. frame. Narrow door profile includes 3-3/4 in. rail and 1-1/8 in. frame. Both include 10 in. ADA compliant bottom rail (can be modified with AHJ approval).
    • Can be used in interior and exterior applications.
    • Available with high performance fluoropolymer finishes by PPG, or other custom finishes including stainless steel clad or aluminum clad.
    • Eligible to meet UL 1784 for smoke and draft control assemblies when used with a Category H gasket. Click here to learn more.
    • Listed and labeled by UL and Intertek.
    • Standard 5 year limited warranty.
    • USA manufactured for fast lead times and competitive pricing.


    Specification
    • Fire Rating

      60-90 minute temperature rise doors
      Meets 450° F temperature rise criteria for 30 minutes

      Application

      Doors

      Finishes

      High performance paint by PPG, or other custom finishes including stainless steel clad or aluminum clad

      Door Profile

      6 in. rail and 2 in. standard frame
      3-3/4 in. rail and 1-1/8 in. narrow frame

      Door Depth

      4 in. minimum

      Door Thickness

      2-1/2 in. - 3 in.

      Bottom Rail10 in. (254 mm) ADA compliant*
      Bottom rail can be modified with AHJ approval

    Technical specification
    • Unique ref.GPX_BUILDERS_SERIES_TEMPERATURE_RISE_Doors
    • Product familyGPX Builders Series Temperature Rise
    • Product groupDoors
    • TypeObject (single object)
    • Date of publishing2024-01-31
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters
    • CSI MasterFormat 2014 Code08 41 13.13
    • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit