Publish your products
GPX® HURRICANE Doors and Walls

GPX® HURRICANE Doors and Walls

60-90 Minute Fire Resistive Hurricane Rated Doors and
45-120 Minute Fire Resistive Hurricane Rated Walls, Windows/Openings

  • GPX® Hurricane System is a 45-120 minute fire resistive aluminum clad wall and door framing system.
  • It has Florida Product Approval numbers for Fixed Window/Wall (16382), Single and Pair Doors (16888) and complies with High Velocity Hurricane Zone (HVHZ) testing requirements.
  • Available with Texas Department of Insurance Approval for curtain walls and storefronts (CWSF-50) and hinged doors (DR-789) and UL Certifications.
  • Capable of floor-to-ceiling and wall-to-wall glazing.
  • Standard 5 year limited warranty.
  • USA manufactured for fast lead times and competitive pricing.
Specification
  • Frame Weight

    Approx. 12 lbs. / lineal ft.

    Fire Rating

    45-120 minutes with hose stream

    Glass Make-up

    SuperLIte® II-XL with 9/16 in. DuPont Sentry Plus Laminated Glass

    Application

    Walls, Windows/Openings, Doors

    Door Frame Profile

    5 in. vertical stile
    5 in. head

    Wall Frame Profile

    3 in. at the perimeter
    5 in. at the intermediate

    Bottom Rail

    10 in. (254 mm) ADA compliant*
    *Bottom rail can be modified with AHJ approval

Technical specification
  • Unique ref.GPX_HURRICANE_Doors_and_Walls
  • Product familyGPX® HURRICANE
  • Product groupDoors and Walls
  • TypeObject (single object)
  • Date of publishing2024-01-31
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryWalls - External Walls
  • CSI MasterFormat 2014 Code08 41 13.13
  • CSI MasterFormat 2014 TitleFire-Rated Aluminum-Framed Entrances and Storefronts

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit