Publish your products
GPX Ballistic

GPX Ballistic

  • 20 to 120 minute fire protective and resistive, ballistic rated, aluminum clad framing system.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.

Ballistic Fire Protective Openings
  • 20 to 45 minute fire protective, doors.
  • Tested to NFPA 252, Fire Tests of Door Assemblies.
  • Up to Level 8 Ballistic and Level 1 Attack.
Available profiles:
  • 3" - 300B Series
  • 4-1/8" - 400B Series
  • 5" - 500B Series

Ballistic Fire Resistive Doors
  • 20 to 45 minute fire protective, doors.
  • Tested to NFPA 252, Fire Tests of Door Assemblies.
  • Up to Level 8 Ballistic and Level 1 Attack.
Available profiles:
  • 3" - 300B Series
  • 4-1/8" - 400B Series
  • 5" - 500B Series

Ballistic Fire Resistive Window / Wall
  • 60 to 120 minute fire resistive, ballistic rated wall/window assemblies tested to ASTM E-119, which limits the temperature-rise to 250 F above ambient on the non-fire side.
  • Up to Level 8 Ballistic and Level 1 Attack.
Available profiles:
  • 3" - 300B Series
  • 4-1/8" - 400B Series
  • 5" - 500B Series
Technical specification
  • Unique ref.saftifirst-gpx-ballistic
  • Product familyBuilding Materials
  • Product groupFire-Rated Glass
  • TypeObject (single object)
  • Date of publishing2016-09-01
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing

Region availability

North America
United States