Publish your products
GPX Hurricane

GPX Hurricane

  • 20 to 120 minute fire protective and resistive, hurricane rated, aluminum clad framing system.
  • Offered in standard and custom finishes including high performance fluoropolymer finishes by PPG, clear anodized, bronze anodized, black anodized, Decoral®, any species of wood veneer, ornamental metal, and more.

Hurricane Fire Resistive Doors
  • 60 to 90 minute fire resistive, hurricane rated doors tested to ASTM E-119, which limits the temperature-rise to 250 F above ambient on the non-fire side.
  • Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading.
  • Tested to NFPA 252, Fire Tests for Door Assemblies.
Available profiles:
  • 5" - 500H Series

Hurricane Fire Resistive Openings
  • 45 minute fire resistive, hurricane rated openings.
  • Limited to 25% of the total wall area due to radiant heat concerns.
  • Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading.
  • Tested to NFPA 257, Fire Tests for Window Assemblies.
Available profiles:
  • 3" - 300H Series

Hurricane Fire Resistive Wall / Window
  • 60 to 120 minute fire resistive, hurricane rated assemblies tested to ASTM E-119, which limits the temperature-rise to 250° F above ambient on the non-fire side.
  • Tested to TAS 201, Large Missile Impact, TAS 202 Air and Water Infiltration and TAS 203, Cyclic Wind Loading.
  • Capable of floor-to-floor and wall-to-wall glazing.
Available profiles:
  • 3" - 300H Series
  • 5" - 500H Series
Technical specification
  • Unique ref.saftifirst-gpx-hurricane
  • Product familyBuilding Materials
  • Product groupFire-Rated Glass
  • TypeObject (single object)
  • Date of publishing2016-09-01
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Glass & Glazing

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit