Publish your products
Gyproc - Concealed Ceiling

Gyproc - Concealed Ceiling

Gyproc® Regular Board 9mm.

The regular gypsum board designed for smooth plastered ceilings. So that it can be installed quickly and get a beautiful ceiling work, good value for money.


Gyproc Regular Board 9mm is recommended for using with internal concealed ceiling where normal fire, structural and acoustic levels are specified.

Technical specification
  • Unique ref.Gyproc_Concealed-Ceiling
  • Product familyGyproc
  • Product groupCeiling
  • TypeBuilding Materials
  • Date of publishing2024-02-06
  • Edition number1
  • Height (mm)2400
  • Width (mm)1200
  • Depth (mm)9
Related
  • Material mainGypsum
  • Designed inThailand
  • Manufactured inThailand
  • Weight Net (Kg)14.69
Classification
  • BIMobject CategoryConstruction - Ceiling
  • IFC classificationCeiling

Region availability

Asia
Armenia
Azerbaijan
Bangladesh
Bhutan
British Indian Ocean Territory
Brunei
Cambodia
China
Christmas Island
Cocos (Keeling) Islands
Georgia
Hong Kong
India
Indonesia
Japan
Kazakhstan
Kyrgyzstan
Laos
Macau
Malaysia
Maldives
Mongolia
Myanmar (Burma)
Nepal
North Korea
Pakistan
Philippines
Singapore
South Korea
Sri Lanka
Taiwan
Tajikistan
Thailand
Turkmenistan
Uzbekistan
Vietnam
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit