Publish your products
Cetus rimflush wall mounted toilet
Cetus rimflush wall mounted toilet
Cetus rimflush wall mounted toilet
Cetus rimflush wall mounted toilet
Cetus rimflush wall mounted toilet
    Sanindusa

    Cetus rimflush wall mounted toilet

    Domestic and commercial use. With rimflush discharge system without rim, which promotes hygiene, makes easier the toilet cleaning, and reduces the proliferation of germs. Toilet seat with clipoff system easy to clean and slow close. Without holes in the sidewalls. Invisible fixation

    Specification
    • Compatible toilet seats (not included):21031 - Cetus toilet seat with clipoff and slowclose system; 21011 - Cetus toilet seat with clipoff system; 21021 - Cetus toilet seat with clipoff; 21061 - Cetus toilet seat with clipoff and slowclose system; 41733xx ‐ SANGLASS WALL external frame w/ dual flushing cistern for wall hung WC; 4193311 – Pack SANSLIM built‐in frame w/ dual flushing cistern for wall hung WC + To‐Slim dual flush plate; 411023 ‐ SANDOUBLE free standing frame w/ dual flushing cistern for wall hung WC; 4103311 ‐ Moove dual flush plate; 40333 ‐ SANFIX frame w/ dual flushing cistern for wall hung WC (for brick walls); 40323 ‐ SANFIX free standing frame w/ dual flushing cistern for wall hung WC; 40233 ‐ SANFLUSH built‐in frame w/ dual flushing cistern for wall hung WC; 40633 ‐ SANSPACE frame w/ dual flushing cistern for wall hung WC; (for brick walls); 40533 ‐ SANBEST built‐in frame w/ dual flushing cistern for wall hung WC (for brick walls); 40003xx ‐ Orange dual flush plate; 40013xx ‐ Plan dual flush plate; 40023xx‐ Easy dual flush plate; 40033xx – Moon dual flush plate; 40043xx – Square dual flush plate

    Technical specification
    • Unique ref.110034_Cetus_rimflush-wall-mounted-toilet
    • Product familyCetus
    • Product grouptoilet
    • TypeObject (single object)
    • Date of publishing2020-06-18
    • Edition number1
    • Height (mm)380
    • Width (mm)370
    • Depth (mm)530
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)15.3
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit