Publish your products
NewWCCare F-D low level toilet
NewWCCare F-D low level toilet
NewWCCare F-D low level toilet
    Sanindusa

    NewWCCare F-D low level toilet

    Specific product for people with limited mobility or disabled
    Specification
    • Compatible toilet seats _not included_ 2296100-New Wccare toilet seat and cover with slowclose system 2295100-New Wccare toilet seat and cover 2293100-New Wccare toilet seat and cover with frontal openning 2291100-New Wccare toilet seat with cover and frontal openning with slowclose system 2291100A-New wccare seat with frontal oppening 2295100A-New wccare seat Compatible water supply sistems _not inluded_ 40133-Switch built-in cistern for low level wc with double flush 445-Quadro built-in cistern for low level wc with double flush 40433-Wallfit built-in cistern for low level wc with double flush 5192941-Eco 3-4 exterior flush valve with horizontal medical lever 5194941-Eco 3-4 built-in flush valve with horizontal medical lever 5192941-Eco 3-4 exterior flush valve with horizontal medical lever
    Technical specification
    • Unique ref.129011004_NewWccare_F-D-low-level-toilet
    • Product familyNew Wccare
    • Product grouptoilet
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)440
    • Width (mm)380
    • Depth (mm)575
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)31
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit