Publish your products
Easy F|D close coupled rimflush toilet
Easy F|D close coupled rimflush toilet
    Sanindusa

    Easy F|D close coupled rimflush toilet

    Domestic and commercial use. Versatile timeless design. Seats easy to clean and slow close option. Back to wall WC.

    Specification
    • Compatible toilet seats (not included): 23131 - Easy toilet seat with slowclose system; 23114 - Easy toilet seat with top fixing hinges; 23121 - Easy thermoplast toilet seat; Compatible cisterns (not included): 131111LM - Easy bottom water supply connection cistern with dual flush mechanism; 131113LM - Easy side water supply connection cistern with dual flush mechanism; 131141LM - Easy bottom water supply connection cistern with 3/4.5L mechanism; 131143LM - Easy side water supply connection cistern with 3/4.5L mechanism: 42 - fixing kit (included).

    Technical specification
    • Unique ref.131023CX_Easy_fd-close-coupled-rimflush-toilet
    • Product familyEasy
    • Product groupToilets
    • TypeObject (single object)
    • Date of publishing2021-11-16
    • Edition number1
    • Height (mm)390
    • Width (mm)342
    • Depth (mm)625
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)22.5
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilet bowls
    • UNSPSC code30181511
    • Uniclass 2015 CodePr_40_20_93_94
    • Uniclass 2015 DescriptionWC pans
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit