Publish your products
Look F|D rimflush close coupled toilet
Look F|D rimflush close coupled toilet
    Sanindusa

    Look F|D rimflush close coupled toilet

    3.7 out of 5 stars3.7(9 reviews)

    Domestic and commercial use. With rimflush discharge system without rim, which promotes hygiene,

    makes easier toilet cleaning, and reduces the proliferation of germs. Toilet seat with clipoff system easy to clean and slow close.

    Specification
    • Compatible toilet seats (not included): 2341100-Look toilet seat with clipoff system; 2343100-Look toilet seat with clipoff and slowclose system.

    Technical specification
    • Unique ref.134025_Look_fd-rimflush-close-coupled-toilet
    • Product familyLook
    • Product grouptoilet
    • TypeObject (single object)
    • Date of publishing2021-11-19
    • Edition number1
    • Height (mm)398
    • Width (mm)345
    • Depth (mm)648
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)32.9
    Classification
    • BIMobject CategorySanitary - WC
    • IFC classificationSanitary Terminal
    • UNSPSC nameToilets
    • UNSPSC code30181505
    • Uniclass 2015 CodeSL_35_80_89
    • Uniclass 2015 DescriptionToilets
    • CSI MasterFormat 2014 Code22 41 13.13
    • CSI MasterFormat 2014 TitleResidential Water Closets
    • OmniClass Number23-31 19 00
    • OmniClass TitleToilets
    • CSI UniFormat II CodeC10
    • CSI UniFormat II TitleINTERIOR CONSTRUCTION

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom