Publish your products
Look wall mounted bidet with holes for lid
Look wall mounted bidet with holes for lid
Look wall mounted bidet with holes for lid
    Sanindusa

    Look wall mounted bidet with holes for lid

    Wall mounted bidet easy to clean It s the perfect solution And its modern style fits beautifully with contemporary bathrooms
    Specification
    • Compatible bidet lid _not included_ 2344100-Look bidet lid with clipoff and slowclose system Compatible suport frames _not inluded_ 439-Metal support for wall mounted bidet for pladur 430-Metal support for wall mounted bidet 48011-chromed embellishment ring _included_
    Technical specification
    • Unique ref.134455004_Look_wall-mounted-bidet-with-woles-for-lid
    • Product familyLook
    • Product groupbidet
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)300
    • Width (mm)342
    • Depth (mm)503
    Related
    • Material mainVitreous china
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)20
    Classification
    • BIMobject CategorySanitary - Bidets
    • IFC classificationSanitary Terminal
    • UNSPSC nameBidets
    • UNSPSC code30181502
    • Uniclass 2015 CodePr_40_20_06_11
    • Uniclass 2015 DescriptionBidets
    • CSI MasterFormat 2014 Code22 41 13.19
    • CSI MasterFormat 2014 TitleResidential Bidets
    • OmniClass Number23-31 23 00
    • OmniClass TitleBidets

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit