Publish your products
New Wccare toilet seat with slow close cover and frontal openning
New Wccare toilet seat with slow close cover and frontal openning
New Wccare toilet seat with slow close cover and frontal openning
    Sanindusa

    New Wccare toilet seat with slow close cover and frontal openning

    Duroplast is a material that does not contain substances hazardous to the environment and therefore is compatible with the skin is anti-bacterial antistatic dust repellent and resistant to fading under UV rays This lid also has a slow close system to prevent abrupt drops ans it has a clipoff system that allows you to remove the lid for an easy cleaning The frontal open it s indicated for specific WC for disabled people
    Specification
    • 2293111-fixing kit for toilet seat and cover _included_
    Technical specification
    • Unique ref.2293100_toilet-seat-and-cover
    • Product familyNew Wccare
    • Product groupToilet Seats
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)46
    • Width (mm)324
    • Depth (mm)448
    Related
    • Material mainPolyurea
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)3
    Classification
    • BIMobject CategorySanitary - Toilet Seats
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_40_20_93_95
    • Uniclass 2015 DescriptionWC seats and covers
    • OmniClass Number23-31 19 19 17
    • OmniClass TitleWater Closet Seats

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit