Publish your products
New ícone shower kit
New ícone shower kit
    Sanindusa

    New ícone shower kit

    Shower mixer with 2 outlets Idealrain rainshower with fixed riser and handspray Metal pin handles on the mixer and handsray holder The outlet is selected using the diverter which is integral with the flow control
    Specification
    • Telescopic shower column brass single-lever mixer 200mm inox shower head with 1 function ABS hand shower with1 function 1700mm Inox shower hose ABS shower bracket
    Technical specification
    • Unique ref.526670111_NewIcone_shower-kit
    • Product familyNew Ícone
    • Product groupTaps-Mixers
    • TypeObject (single object)
    • Date of publishing2020-01-24
    • Edition number1
    • Height (mm)1455
    • Width (mm)280
    • Depth (mm)534
    Related
    • Material mainBrass
    • Designed inPortugal
    • Manufactured inPortugal
    • Weight Net (Kg)4
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationSanitary Terminal
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_78
    • Uniclass 2015 DescriptionShower manual water supply sets
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia Africa Europe Oceania North America South America
    China
    Algeria
    Austria
    Australia
    Costa Rica
    Colombia
    India
    Angola
    Belgium
    The Bahamas
    Israel
    Benin
    Bulgaria
    Japan
    Cameroon
    Croatia
    Jordan
    Côte d'Ivoire
    Cyprus
    Lebanon
    Ghana
    Czech Republic
    Oman
    Guinea-Bissau
    Estonia
    Qatar
    Mali
    France
    Saudi Arabia
    Mauritania
    Germany
    South Korea
    Morocco
    Greece
    Sri Lanka
    Mozambique
    Hungary
    Taiwan
    Nigeria
    Ireland
    United Arab Emirates
    South Africa
    Italy
    Sudan
    Latvia
    Tanzania
    Lithuania
    Luxembourg
    Netherlands
    Norway
    Poland
    Portugal
    Romania
    Russia
    Spain
    Sweden
    Switzerland
    Ukraine
    United Kingdom