Publish your products
POP ART toilet (b.t.w.) w/ dual outlet - floor-standing
Sanitana

POP ART toilet (b.t.w.) w/ dual outlet - floor-standing

POP ART floor-standing toilet with dual outlet (back to wall) Building on the irreverent spirit of the POP range, POP ART features new cleaner lines and an attractive price. With back to wall and wall-mounted models, it combines sophisticated forms with a design that has been a Sanitana bestseller - sure to delight design lovers.
Specification
  • Type of installation: floor-standing (back to wall) Type of outlet: dual Compatible cisterns: in-wall cisterns Flush capacity: in accordance to the installed cistern Type of activation: in accordance with the installed activation (flush valve or operating plate) Compatible seats & covers: Compatible seats & covers: POP ART thermodur seat & cover with simple close (ref. S80007562300000); or thermodur seat & cover with soft close (ref. S80007561800000) In the box: toilet, connections and fixing kit
Technical specification
  • Unique ref.S10076623300000
  • Product familyPop Art
  • Product groupToilets
  • TypeObject (single object)
  • Date of publishing2019-06-26
  • Edition number1
  • Height (mm)400
  • Width (mm)355
  • Depth (mm)400
Related
  • Material mainVitreous china
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)21
Classification
  • BIMobject CategorySanitary - WC
  • IFC classificationSanitary Terminal
  • UNSPSC nameToilets
  • UNSPSC code30181505
  • Uniclass 2015 CodeSs_40_15_90_97
  • Uniclass 2015 DescriptionWC systems
  • CSI MasterFormat 2014 Code22 41 13.13
  • CSI MasterFormat 2014 TitleResidential Water Closets
  • OmniClass Number23-31 19 00
  • OmniClass TitleToilets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit