Publish your products
CORAL bidet - wall-mounted
Sanitana

CORAL bidet - wall-mounted

CORAL wall-mounted bidet The CORAL sanitary ware naturally stands out thanks to its polished, curvy shapes and smooth contouring. The commitment between aesthetics and function results in a range that is simple and versatile, blending effortlessly in every bathroom style.
Specification
  • Type of installation: wall-mounted Type of outlet: horizontal Tap hole: yes Overflow hole: yes Compatible covers: n/a In the box: bidet and pre-installation kit
Technical specification
  • Unique ref.S10063734900000
  • Product familyCoral
  • Product groupBidets
  • TypeObject (single object)
  • Date of publishing2019-06-26
  • Edition number1
  • Height (mm)315
  • Width (mm)360
  • Depth (mm)555
Related
  • Material mainVitreous china
  • Designed inPortugal
  • Manufactured inPortugal
  • Weight Net (Kg)23
Classification
  • BIMobject CategorySanitary - Bidets
  • IFC classificationSanitary Terminal
  • UNSPSC nameBidets
  • UNSPSC code30181502
  • Uniclass 2015 CodePr_40_20_06_11
  • Uniclass 2015 DescriptionBidets
  • CSI MasterFormat 2014 Code22 41 13.19
  • CSI MasterFormat 2014 TitleResidential Bidets
  • OmniClass Number23-31 23 00
  • OmniClass TitleBidets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

Asia Africa Europe South America North America
Bahrain
Algeria
Belgium
Chile
Collectivity of Saint Martin
Iran
Angola
Cyprus
Colombia
Costa Rica
Israel
Benin
Denmark
Suriname
Cuba
Jordan
Cape Verde
France
Martinique
Kuwait
Côte d'Ivoire
Germany
Lebanon
Democratic Republic of the Congo
Greece
Oman
Gabon
Ireland
Pakistan
Ghana
Italy
Palestine
Guinea
Lithuania
Qatar
Liberia
Luxembourg
Saudi Arabia
Libya
Malta
United Arab Emirates
Mali
Netherlands
Mauritania
Poland
Mauritius
Portugal
Morocco
Russia
Mozambique
Spain
Nigeria
Switzerland
Republic of the Congo
Ukraine
Reunion
United Kingdom
Senegal
South Africa
Tanzania
Tunisia
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit