Publish your products
Ambial - Folding Door - North
Ambial - Folding Door - North
Ambial - Folding Door - North
    Sapa

    Ambial - Folding Door - North

    A folding door with many configuration options that blurs the line between outside and inside and creates a huge space that makes use of the light.
    With a durable and accurate design, AMBIAL guarantees a good thermal and acoustic performance as well as a high wind and water resistance.
    The folding door can be designed with up to 10 door leaves for an opening of up to 3x12 meters!
    AMBIAL is available in a straight line or as a corner solution with floating corners.
    With a profile depth of 75 mm and powerful wheels on double rails, each door leaf can carry a maximum weight of 150 kg.

    Specification
    • Door leaf dimensions:
      Max height 3.5 m. Max width 2.8 m.
      Door leaf weight. Max 500 kg
      Glass rebate for triple-glazed panes with glass thickness 40-52 mm

    Technical specification
    • Unique ref.Ambial-folding-door-north
    • Product familyWindows & Doors
    • Product groupAluminium Doors
    • TypeObject (single object)
    • Date of publishing2025-03-13
    • Edition number1
    • Height (mm)3000
    • Width (mm)12000
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)150
    Classification
    • BIMobject CategoryDoors - Folding Doors
    • IFC classificationDoor

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit