Publish your products
Performance 70 OC+ - Window
Sapa

Performance 70 OC+ - Window

Performance 70OC+ is a high performance thermally broken 3-chamber system with a building depth of 70 mm. Performance 70OC+ profiles have 3 chambers, coupled with a 35mm omega shaped, glass fibre reinforced polyamide strips. Performance 70OC+ largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level. Performance 70OC+ inward opening vents have a coextruded central gasket for enhanced thermal and acoustic performance. All standard shade and ventilation systems can easily be integrated in Performance 70 FP. Performance 70OC+ has a hidden vent. Performance 70OC+ system accommodates fillings : 26,31 and 42mm with the same glazing bead
Specification
  • Air permeability EN12207: Class 4 - 600 Pa Watertightness EN 12208: 9A - 600 Pa Windresistance EN12210: C3 Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 40 dB Thermal insulation: EN ISO 10077-2: Uw= 1,3 W/m²K with DG
Technical specification
  • Unique ref.Performance70OCPLUS
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeObject (single object)
  • Date of publishing2018-08-22
  • Edition number1
  • Height (mm)2200
  • Width (mm)2000
  • Depth (mm)70
Related
  • Material mainAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit