Publish your products
Sapa Window 1086 Inward-Opening/Fixed
Sapa Window 1086 Inward-Opening/Fixed
Sapa Window 1086 Inward-Opening/Fixed
Sapa Window 1086 Inward-Opening/Fixed
Sapa Window 1086 Inward-Opening/Fixed
Sapa Window 1086 Inward-Opening/Fixed
Sapa Window 1086 Inward-Opening/Fixed
    Sapa

    Sapa Window 1086 Inward-Opening/Fixed

    Window 1086 inward/fixed is based on a stable and proven construction with 86 mm deep well-insulated profiles. Fold for glass 20-56 (64) mm. Air tightness acc. EN 12207, up to class 4. Rainproofness acc. EN 12208, up to class 9A. Sound insulation, up to Rw 46 dB. U-value, down to 0.7 W/m²K. Burglary protection acc. EN 1627, up to RC3. Fire class up to EI 30.

    Specification
    • Air tightness acc. EN 12207, up to class 4.
      Water Tightness acc. EN 12208, up to class 9A.
      Sound insulation, up to Rw 46 dB (fixed window).
      U-value, down to 0.7 W/m²K.
      Burglary protection acc. EN 1627, up to RC3 (fixed window).
      Fire class EI 30 (fixed window).

    Technical specification
    • Unique ref.Sapa_Window_1086_Inw_opening_fixed
    • Product familyWindows & Doors
    • Product groupAluminium Windows
    • TypeObject (single object)
    • Date of publishing2016-09-15
    • Edition number1
    • Height (mm)2400
    • Width (mm)1600
    • Depth (mm)86
    Related
    • Material mainAluminum
    • Material secondaryGlass
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)130
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe
    Denmark
    Estonia
    Finland
    Latvia
    Lithuania
    Norway
    Poland
    Sweden
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit