Publish your products
Avantis 70 Softline  - Window
Avantis 70 Softline  - Window
    Sapa

    Avantis 70 Softline - Window

    Avantis 70 is a high performance thermally broken 3-chamber system with a building depth of 70 mm. Avantis 70 profiles have 3 chambers, coupled with a 35mm omega shaped, glass fibre reinforced polyamide strips. Avantis 70 largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level. Avantis 70 inward opening vents have a coextruded central gasket for enhanced thermal and acoustic performance. All standard shade and ventilation systems can easily be integrated in Avantis70. Avantis 70 has vent, frame and transom profiles available in a range of dimensions to meet the needs of stability and design requirements. Avantis 70 has a wide choice of hinges, handles and hardware to finalise your specific needs. Avantis 70 doors: single,double, in-/outward open and flush or overlapping. Avantis 70 has a range of design glazing beads to create an extra finish. Avantis 70 system accommodates fillings of 4mm up to 54/64 (frame/sash) Building depth frame : 70mm Building depth vent : 80 mm Sightline frames : 50 to 98 mm Sightline transoms : 72 to 250 mm Sightline extensions : 28 to158 mm Sightline vents : 39 to 69 mm
    Specification
    • Air permeability EN12207: Class 4 - 600 Pa Watertightness EN 12208: 9A - 600 Pa (Single & double inward opening window) Windresistance EN12210: C5 , 2000Pa , Safety 3000 Pa ((Single inw. window)) , C3, 1200 Pa, Safety 1800 Pa (Double Inw.Win) Forced entry resistanceENV 1627 – 1630 : Class 2 Service strength EN13115 : Class 1 Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 48 (-1;-4) dB (88.2/16/66.2) Thermal insulation: EN ISO 10077-2: SHI : Uf= 1,0 – 2,1 W/m²K SI : Uf= 1,1 – 2,2 W/m²K I : Uf= 1,9 – 2,6 W/m²K Basic: Uf= 2,1 – 2,9 W/m²K
    Technical specification
    • Unique ref.Avantis70_Softline
    • Product familyWindows & Doors
    • Product groupAluminium Windows
    • TypeObject (single object)
    • Date of publishing2016-12-28
    • Edition number1
    • Height (mm)2400
    • Width (mm)1600
    • Depth (mm)70
    Related
    • Material mainAluminum
    • Designed inBelgium
    • Manufactured inBelgium
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe Asia
    Belgium
    Iran
    Luxembourg
    Iraq
    Netherlands
    Israel
    Jordan
    Kuwait
    Lebanon
    Oman
    Palestine
    Qatar
    Saudi Arabia
    Syria
    Türkiye
    Yemen
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit