Publish your products
Avantis 75 Softline  - Window
Sapa

Avantis 75 Softline - Window

Avantis 75 is a high performance thermally broken 3-chamber system with a building depth of 75 mm. Avantis 75 profiles have 3 chambers, coupled with a 40mm omega shaped, glass fibre reinforced polyamide strips. Avantis 75 largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level. Avantis 75 inward opening vents have a coextruded central gasket for enhanced thermal and acoustic performance. All standard shade and ventilation systems can easily be integrated in Avantis75. Avantis 75 has vent, frame and transom profiles available in a range of dimensions to meet the needs of stability and design requirements. Avantis 75 has a wide choice of hinges, handles and hardware to finalise your specific needs. Avantis 75 doors: single,double, in-/outward open and flush or overlapping. Avantis 75 has a range of design glazing beads to create an extra finish. Avantis75 is perfect for passive constructions. Avantis 75 can be equipped with hidden hardware Avantis 75 system accommodates fillings of 10mm up to 60/60 (frame/sash) Building depth frame : 75mm Building depth vent : 80 mm Sightline frames : 50 to 98 mm Sightline transoms : 72 to 250 mm Sightline extensions : 28 to158 mm Sightline vents : 39 to 69 mm
Specification
  • Air permeability EN12207: Class 4 - 600 Pa Watertightness EN 12208: 9A 600Pa (Single & double inward opening window) Windresistance EN12210: C5 , 2000Pa , Safety 3000 Pa ((Single inw. window)) , C3, 1200 Pa, Safety 1800 Pa (Double Inw.Win) Forced entry resistanceENV 1627 – 1630 : Class 2 Service strength EN13115 : Class 1 Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 50 (-2;-4) dB (88.2/15/66.2 Thermal insulation: EN ISO 10077-2: SHI : Uf= 0,92 – 1.95 W/m²K SI : Uf= 1,03 – 2,03 W/m²K I : Uf= 1,82– 2,31 W/m²K Basic : Uf= 1.99 – 2,53 W/m²K
Technical specification
  • Unique ref.Avantis75_Softline
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeObject (single object)
  • Date of publishing2016-12-28
  • Edition number1
  • Height (mm)2400
  • Width (mm)1600
  • Depth (mm)75
Related
  • Material mainAluminum
  • Designed inBelgium
  • Manufactured inBelgium
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • ProductPage.DetailedInfo.Classifications.COBIetypeCategoryWindows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe Asia
Belgium
Iran
Luxembourg
Iraq
Netherlands
Israel
Jordan
Kuwait
Lebanon
Oman
Palestine
Qatar
Saudi Arabia
Syria
Türkiye
Yemen
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit