Publish your products
Circular curtain wall TENTAL 50 Mullion - Transom
Circular curtain wall TENTAL 50 Mullion - Transom
Circular curtain wall TENTAL 50 Mullion - Transom
    Sapa

    Circular curtain wall TENTAL 50 Mullion - Transom

    Façade beyond limits for the architectural creativity

    • A unique façade platform of 50 and 60 mm
    • 4 patents concerning easy and reliable assembly
    • Compatibility with full range of windows, doors and sliders.
    • High acoustic insulation and low thermal transmission

    Circular facade for a greener architecture

    • Recycled components & dry connection without glue or silicone
    • C2C & Passive house label under certification
    • EDP on demand
    • Made with Hydro CIRCAL (at least 75% recycled end-of-life aluminium)
    Specification
    • Larges sizes:

      • Viewed face: 50mm
      • Glass volume up to 6m² according to the French legislation in force

      Maximum weight :

      • Up to 380 kg in TT
      • Up to 600 kg in MT

      Filling:

      • Up to 56 mm in TT
      • Up to 62 mm in MT

      Diversity of applications:

      • Several aspects: Grid, Horizontal grid, Vertical grid, Flat cover
      • Large range of finishing covers
      • Compatible with TECHNAL's range of windows, doors and sliding doors
      • Possible integration of solar control elements or visual decorations
      • Facets up to +/- 10° available in MT
      • 90° corner posts
      • Panel drainage, jamb drainage in MT
      • Hidden drainage

      High performance:

      • 4 patents for an optimized manufacturing and installation
      • High acoustic insulation: 41 dB (RA,tr)
      • Air permeability: up to 1200 Pa in TT and 1500 Pa in MT
      • Watertightness: up to 1200 Pa in TT and 1500 Pa in MT
      • Wind resistance up to 3000 Pa
      • Resistance to burglary RC2, RC3
      • Advanced thermal performance

      Sustainability :

      • TENTAL range is made of Hydro CIRCAL ® aluminium, composed at least 75%
      • recycled end-of-life aluminium
      • 75 % recycled and 95 % recyclable
      • PVC-free éléments
      • Cradle-to-Cradle® certification in progress
      • Dynamic EPD available in TechDesign
    Technical specification
    • Unique ref.circular-curtain-wall-tental-50-mullion-transom
    • Product familyCurtain Walls
    • Product groupCurtain Wall
    • TypeObject (single object)
    • Date of publishing2025-10-10
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryGlass
    Classification
    • BIMobject CategoryWalls - Curtain wall
    • IFC classificationCurtain Wall

    Region availability

    Asia Europe
    Iraq
    Belgium
    Israel
    Denmark
    Jordan
    Estonia
    Kuwait
    Finland
    Lebanon
    France
    Oman
    Ireland
    Qatar
    Latvia
    Saudi Arabia
    Lithuania
    Syria
    Luxembourg
    Türkiye
    Netherlands
    United Arab Emirates
    Norway
    Yemen
    Poland
    Portugal
    Sweden
    United Kingdom