Publish your products
Performance 70 CL - Slider
Sapa

Performance 70 CL - Slider

Performance 70CL is a high performance thermally broken 3-chamber system with a building depth of 70 mm.
Performance 70CL profiles have 3 chambers, coupled with a 35mm omega shaped, glass fibre reinforced polyamide strips.
Performance 70CL largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level.
Performance 70CLis a simpler and lighter sliding door. It's suitable for patios and conservatories where the demands are not as high as in sections of outer walls. The sliding door is made of insulated aluminum profiles with a frame depth 78.7 mm (Single wing sliding doors) and 141.8< mm (single-wing telescopic). Leaf depth 32.8 mm alt. 36.8 mm. The insulation is 30 mm wide glass fiber reinforced polyamide strips. The door leaf runs quietly with stainless steel wheels on stainless steel rails.

Specification
  • Air permeability EN12207: Class 4 - 600 Pa
    Watertightness EN 12208: 6B
    Windresistance EN12210: A2
    Forced entry resistanceENV 1627 – 1630 : Class 2
    Thermal insulation: EN ISO 10077-2:  : Uw= 1,6 W/m²K with DG

Technical specification
  • Unique ref.Performance70CL
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeObject (single object)
  • Date of publishing2018-08-22
  • Edition number1
  • Height (mm)2450
  • Width (mm)2300
  • Depth (mm)70
Related
  • Material mainAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit