Publish your products
Performance 70 FP - Windows
Sapa

Performance 70 FP - Windows

Performance 70FP is a high performance thermally broken 3-chamber system with a building depth of 70 mm. Performance 70FP profiles have 3 chambers, coupled with a 35mm omega shaped, glass fibre reinforced polyamide strips. Performance 70FP largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level. Performance 70FP inward opening vents have a coextruded central gasket for enhanced thermal and acoustic performance. All standard shade and ventilation systems can easily be integrated in Performance 70 FP. Performance 70FP has vent, frame and transom profiles available in a range of dimensions to meet the needs of stability and design requirements. Performance 70FP has a wide choice of hinges, handles and hardware to finalise your specific needs. Performance 70FP doors: single,double, in-/outward open and flush or overlapping. Performance 70FP has a range of design glazing beads to create an extra finish. Performance 70FP system accommodates fillings of 4mm up to 56mmBuilding depth frame : 70mm Building depth vent : 80 mm Sightline frames : 50 to 98 mm Sightline transoms : 72 to 250 mm Sightline extensions : 28 to158 mm Sightline vents : 39 to 69 mm
Specification
  • Air permeability EN12207: Class 4 - 600 Pa Watertightness EN 12208: 9A - 600 Pa (Single & double inward opening window) Windresistance EN12210: C2 Forced entry resistanceENV 1627 – 1630 : Class 2 Service strength EN13115 : Class 1 Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 40 dB Thermal insulation: EN ISO 10077-2: SHI : Uw= 1,4 W/m²K with DG Uw= 1,1 W/m²K with TG SI : Uw= 1,5 W/m²K with DG Uw= 1,3 W/m²K with TG I : Uw= 1,6 W/m²K with DG Uw= 1,4 W/m²K with TG Basic: Uw= 1,8 W/m²K with DG Uw= 1,5 W/m²K with TG
Technical specification
  • Unique ref.Performance70FP
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeObject (single object)
  • Date of publishing2018-08-22
  • Edition number1
  • Height (mm)2450
  • Width (mm)2300
  • Depth (mm)70
Related
  • Material mainAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit