Publish your products
Performance 70 GTI - Doors
Sapa

Performance 70 GTI - Doors

Performance 70GTI+ is a high performance thermally broken 3-chamber system with a building depth of 70 mm.
Performance 70GTI+profiles have 3 chambers, coupled with a 35mm omega shaped, glass fibre reinforced polyamide strips.
Performance  70GTI+ largely surpasses the recent thermal insulation standards and is a comprehensive solution for commercial, residential and industrial projects at a very attractive price level.
Performance  70GTI+ has a wide choice of hinges, handles and hardware to finalise your specific needs.

Specification
  • Air permeability EN12207: Class A*3
    Watertightness EN 12208: 5B
    Windresistance EN12210: C3
    Acoustical insulation: EN ISO 717/1: Rw(C;Ctr)= 40 dB
    Thermal insulation: EN ISO 10077-2:
    Uw= 1,6 W/m²K with DG

Technical specification
  • Unique ref.Performance70GTI
  • Product familyWindows & Doors
  • Product groupAluminium Windows
  • TypeObject (single object)
  • Date of publishing2018-08-22
  • Edition number1
  • Height (mm)3000
  • Width (mm)1500
  • Depth (mm)70
Related
  • Material mainAluminum
  • Designed inFrance
  • Manufactured inFrance
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 51 13
  • CSI MasterFormat 2014 TitleAluminum Windows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe
France
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit