Publish your products
Stack Rack Bike Parking Solution
Stack Rack Bike Parking Solution
Stack Rack Bike Parking Solution
Stack Rack Bike Parking Solution
Stack Rack Bike Parking Solution
Stack Rack Bike Parking Solution

    Stack Rack Bike Parking Solution

    Two-Tier Rack With Lift Assist

    Designed to take bike parking to the next level, the Stack Rack features a two-tier bike rack design for parking density and a lift-assist mechanism for easy loading on the upper tier. A modular design allows for a wide range of bike spacing and capacity options, making it the perfect fit for any bike room.

    Double-Decker Bike Rack Features

    • Sections can be custom configured as a single- or double-sided units, with various bike spacing and capacities.
    • 1.25” security locking bar standard at each bike spot
    • Combine with Saris Power Post to add eBike Charging point

    SKU: QSTACK

    Specification
      • 104” ceiling clearance,
        • Lower ceiling height model can be provided if needed for ceiling height of 96” (24” bike spacing only)
      • Rack Storage:
        • Can be designed in single-sided sections with bicycle storage for 4, 6, 8, 10, 12, 14, or 16 bikes
        • Can be designed in double sided sections with storage space for 8, 12, 20, 24, 28, or 32 bikes
      • Zinc-plated finish
      • 4” square steel upper frame
      • 1 year warranty
      • Made in the USA
    Technical specification
    • Unique ref.stack-rack
    • Product familyBike Rack
    • Product groupCommercial Bike Rack
    • TypeObject (single object)
    • Date of publishing2026-05-27
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States