Publish your products
The Twin-Tier Bike Parking Solution
The Twin-Tier Bike Parking Solution
The Twin-Tier Bike Parking Solution
The Twin-Tier Bike Parking Solution

    The Twin-Tier Bike Parking Solution

    High density for easy parking and flexible spacing

    High density of a 2-tier configuration with innovative features to make for easy loading and stability while parked. The single post frame design allows for flexible spacing options and easy assembly

    Features

    • Modular two-tier rack storing two bicycles per unit (upper and lower trays), configurable to suit any bike room size or capacity
    • Single post frame allows flexible spacing and easy assembly
    • Pivoting rear wheel cup allows easy, push in loading on upper trays with minimal effort
    • Font wheel stabilizer prevents bikes leaning and damage to wheels
    • Accommodates tires up to 3” wide
    • Pivoting lock bar at rear of tray for ideal locking position
    • Accommodates eBikes up to 60lbs. and can be paired with Power Post for charging points

    SKU: 8022BLK

    Technical specification
    • Unique ref.twin-tier-rack
    • Product familyBike Rack
    • Product groupCommercial Bike Rack
    • TypeObject (single object)
    • Date of publishing2026-05-27
    • Edition number1
    • Height (mm)74.5
    • Depth (mm)70
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Bike Racks & Shelters
    • Uniclass 2015 CodePr_40_30_21
    • Uniclass 2015 DescriptionCycle stands and lockers
    • CSI MasterFormat 2014 Code12 93 13
    • CSI MasterFormat 2014 TitleBicycle Racks
    • OmniClass Number23-11 29 11
    • OmniClass TitleBicycle Racks and Shelters

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit