Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saunier_duval/products/2536a76e-60c2-4ba6-843d-2591d99eb179
Home
Categories
HVAC
Heat Pumps
GeniaAir Max 4 - 230 V Pompe à chaleur monobloc haute température
Unavailable in United States
SAUNIER DUVAL
Follow
GeniaAir Max 4 - 230 V Pompe à chaleur monobloc haute température
Pompe à chaleur monobloc haute température au R290
Download
Specification
Specification
Pompe à chaleur air / eau monobloc Inverter Puissance 4,10 kW, COP 4,6 _ Certifiée HP Keymark chauffage _ Classe d'efficacité énergétique : A+++/A++ (départ 35 °C/55 °C)
Technical specification
Technical specification
Unique ref.
SAU020026
Product family
Heat pump
Product group
GeniaAir Max
Type
Object (single object)
Date of publishing
2024-06-12
Edition number
1
Height (mm)
765
Width (mm)
1100
Depth (mm)
450
Links
Links
Product url
https://www.saunierduval.fr/professionnel/produits/geniaset-max-83392.html
Related
Related
Designed in
France
Manufactured in
France
Weight Net (Kg)
121
Classification
Classification
BIMobject Category
HVAC - Heat Pumps
Region availability
Europe
France
Similar products
Amana
PTAC Packaged Terminal Air Conditioner and Heat Pump
Download
Bard Manufacturing
W**HC Series Wall Mount Heat Pumps 11EER, 3.5 to 4.0 Ton
Download
Samsung HVAC North America
Hylex Inverter Driven Heat Pump Condensing Unit
4.4
(
5
)
Download
Bard Manufacturing
W**HC Series Wall Mount Heat Pumps 11EER, 5.0 Ton
Download
Grundfos
DELTA HCU
Download
Samsung HVAC North America
DVM S2 Max Heat® Heat Pump Condensing Unit (460 V, 3, 60Hz)
Download