Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
saval/products/dbcff010-fc16-4b1d-9d35-2d628c3a952e
Home
Categories
Fire Products
Protection
AK2 CO2 extinguisher
Unavailable in United States
Saval
Follow
AK2 CO2 extinguisher
Saval Carbon dioxide extinguisher with 2 kg CO2. Creates no ancillary damage and can be used on live electrical equipment. For use on type C fires.
Download
Technical specification
Technical specification
Unique ref.
8902700
Product family
Fire Extinguishers
Product group
CO2 extinguishers
Type
Object (single object)
Date of publishing
2015-07-23
Edition number
1
Height (mm)
520
Width (mm)
310
Depth (mm)
117
Links
Links
Product url
https://www.saval.nl/producten/co2-blusser/18/28/
Instruction video
https://www.youtube.com/watch?v=yf2pHM5wuLc
Technical description
https://www.saval.nl/producten/co2-blusser/18/28/#downloads
Related
Related
Material main
Aluminum
Material secondary
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
600
Classification
Classification
BIMobject Category
Fire Products - Protection
Region availability
Europe
Belgium
Netherlands
Similar products
Babcock-Davis
Crown Fire Extinguisher Cabinet
4.8
(
12
)
Download
Nystrom
ABC Portable Fire Extinguisher
4.2
(
71
)
Download
Activar Construction Products Group
JL Industries | FE Cabinet Ambassador Steel
3.4
(
7
)
Download
Edwards
Intelligent Smoke Detector with Optional CO Sensor
4.5
(
19
)
Download
Edwards
G1 LED - Compact Wall - Horn - Strobe
4.7
(
17
)
Download
Activar Construction Products Group
JL Industries | Hose & Valve Cabinet Crownline Stainless
3.7
(
6
)
Download