B6C-F3
Saval

B6C-F3

Saval Bioclass 100% PFAS Free eco-friendy foam extinguisher with 6 liter extinguishing foam. For use on types A and B fires.

Technical specification
  • Unique ref.8905716
  • Collection setFire Extinguishers
  • CollectionFoam extinguishers
  • TypeObject (single object)
  • Date of publishing2021-08-19
  • Edition number1
  • Height (mm)565
  • Width (mm)230
  • Depth (mm)162
Related
  • Material mainSteel
  • Material secondaryRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)10
Classification
  • BIMobject CategoryFire Products - Protection
  • IFC classificationFire Suppression Terminal

Region availability

Europe
Belgium
Netherlands