Publish your products
SCG Roof Thermal Insulation CRB-G 1220x2440x50
SCG Roof Thermal Insulation CRB-G 1220x2440x50

    SCG Roof Thermal Insulation CRB-G 1220x2440x50

    SCG Roof Thermal Insulation CRB-G 1220x2440x50


    Technical specification
    • Unique ref.SCG_Roof_Thermal_Insulation_CRB-G_1220x2440x50
    • Product familyInsulation
    • Product groupRoof Thermal Insulation
    • TypeObject (single object)
    • Date of publishing2021-01-18
    • Edition number1
    • Height (mm)50
    • Width (mm)1200
    • Depth (mm)2440
    Related
    • Material mainGlass wool
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction Materials - Insulation

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam