Publish your products
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING
SCG METAL ROOF Comfort System & FLASHING

    SCG METAL ROOF Comfort System & FLASHING

    SCG METAL ROOF Comfort System

    Specification
    • 1. Industrial Standard JIS G3321:2007

      2.Grade SGLC570 (Yield Stress greater than 560 MPa and Ultimate Tensile Stress greater than 570 MPa)

      3. Total thickness of the metal coating (TCT) is measured, excluding the paint layer.

      • Thickness 0.25 but not more than 0.40 mm ± 0.05 mm.
      • Thickness 0.40 but not more than 0.60 mm ± 0.06 mm.
      • Thickness 0.60 but not more than 0.80 mm ± 0.07 mm.

      4. The amount of metal coated on both sides

      • Weight of metal coated randomly measured at 3 points of not less than 150 grams per square meter
      • Weight of coated metal randomly measured at 1 point of not less than 130 grams per square meter
      • Thickness not less than 0.054 mm.
    Technical specification
    • Unique ref.SCG_METAL-ROOF-Comfort-System-FLASHING
    • Product familyRoof & Accessories
    • Product groupMetal sheet
    • TypeBuilding Materials
    • Date of publishing2022-06-07
    • Edition number1
    • Width (mm)305
    • Depth (mm)53
    Related
    • Material mainSheet metal
    • Designed inThailand
    • Manufactured inThailand
    Classification
    • BIMobject CategoryConstruction - Roof
    • OmniClass Number23-13 39 29
    • OmniClass TitleRoof Coverings

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit