Publish your products
SCG Wall Systems Smart Wall PrivaZy G200 (66 STC)
SCG Wall Systems Smart Wall PrivaZy G200 (66 STC)

    SCG Wall Systems Smart Wall PrivaZy G200 (66 STC)

    Highlights of the wall system (Product Features)

    SCG Smart Wall - PRIVAZY is an innovative soundproof wall system.

    Easy to install with a dry system or Board & Frame reinforced with SCG Smartboard walls, making the wall system strong so it can support a variety of applications, whether it is a wall between rooms. hallway wall Or an additional wall, with the Smart Wall - PRIVAZY wall system having better soundproofing capabilities than general plastering work, therefore meeting the needs of living more.

    -Designed to provide more soundproof walls with thinner walls.  SCG Smart Wall - PRIVAZY wall system, at a thickness of 9.8 cm, can soundproof equivalent to a plastering wall system at a thickness of 20 cm, Helps to make the room wider, increasing usable space within the building.

    -Strong wall, hanging things with confidence.  Smart Wall - PRIVAZY wall system has passed the British standard test BS 5234: Part 2 - 1992, which the wall system is in the level of Severe Duty (the highest level), ensuring that the wall system is strong and durable. In addition, the wall system can hang up to 100 kilograms of weight per point, ensuring that various additional decorative works is strong, does not fall.

    -Smooth beautiful surface with Smart Board or High Density Gypsum.  Finished with SCG Smartboard with sloping edges which reduces bulges at the joints. Helps to make the wall smooth and beautiful, not wavy, smooth, beautiful like plaster work or choose to finish the work with High Density Gypsum sheets that give a smooth, beautiful surface like ceiling. But the sheet is stronger than general gypsum sheets.

    -Quick and easy to install and reduce construction costs.  SCG Smart Wall - PRIVAZY wall system is easy to install, requiring fewer workers to install and easier to control quality. It also makes the installation work faster than the brick-and-mortar system. thus saving construction management costs.

    -The wall is lightweight, suitable for both new builds and additions.  SCG Smart Wall - PRIVAZY Construction with a dry system makes the work site clean. In addition, the wall system weighs only 58 kg / sq m. The wall system is therefore suitable for both building work and addition work.

    Technical specification
    • Unique ref.SCG_Wall-Systems_Smart-Wall-PrivaZy_G200_66-STC
    • Product familyWall
    • Product groupWall System
    • TypeBuilding Materials
    • Date of publishing2022-12-02
    • Edition number1
    • Height (mm)3000
    Related
    • Material mainFibercement
    • Material secondarySteel
    • Designed inThailand
    • Manufactured inThailand
    • Weight Net (Kg)86
    Classification
    • BIMobject CategoryWalls - Wall
    • OmniClass Number23-15 15 31
    • OmniClass TitleWall Specialties and Trim

    Region availability

    Asia
    Armenia
    Azerbaijan
    Bangladesh
    Bhutan
    British Indian Ocean Territory
    Brunei
    Cambodia
    China
    Christmas Island
    Cocos (Keeling) Islands
    Georgia
    Hong Kong
    India
    Indonesia
    Japan
    Kazakhstan
    Kyrgyzstan
    Laos
    Macau
    Malaysia
    Maldives
    Mongolia
    Myanmar (Burma)
    Nepal
    North Korea
    Pakistan
    Philippines
    Singapore
    South Korea
    Sri Lanka
    Taiwan
    Tajikistan
    Thailand
    Turkmenistan
    Uzbekistan
    Vietnam
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit