Publish your products
DILEX-AHK Cove-shaped profile for inside wall corners and floor/wall transitions
DILEX-AHK Cove-shaped profile for inside wall corners and floor/wall transitions
DILEX-AHK Cove-shaped profile for inside wall corners and floor/wall transitions
DILEX-AHK Cove-shaped profile for inside wall corners and floor/wall transitions

    DILEX-AHK Cove-shaped profile for inside wall corners and floor/wall transitions

    Schluter®-DILEX-AHK is a cove-shaped profile with a single anchoring leg that provides an attractive, clean, and maintenance-free alternative for inside wall corners, and countertop/backsplash and floor/wall transitions.

    • Designed for inside wall corners, countertop/backsplash transitions and floor/wall transitions in applications where limited movement is expected
    • Eliminates the need for caulking
    • Features a 3/8” (10 mm)-wide radius to prevent water penetration and dirt accumulation, making cleaning simple
    • Ideal for tiled environments with high sanitary requirements, such as commercial kitchens, bathrooms, and food processing plants
    • 90° outside corners are available in two configurations: rounded corner integrates with RONDEC and a square corner integrates with QUADEC
    • Available in various finishes of anodized and color-coated aluminum
    Specification
    • Function:

      Schluter®-DILEX-AHK features a single trapezoid-perforated anchoring leg, which is secured in the mortar bond coat and a cove section that forms the visible surface. The profile’s 3/8" (10 mm) radius makes DILEX-AHK an attractive option for countertop/backsplash transitions, as it prevents the accumulation of dirt and makes cleaning simple. The profile separates tile fields that meet at inside corners where limited movement is expected. DILEX-AHK prevents surface water penetration and meets the maintenance and hygienic requirements of commercial kitchens, bathrooms, and food-processing plants, or any tiled environment where a sanitary cove base is desired. DILEX-AHK is available in anodized aluminum and color-coated aluminum. Accessories for DILEX-AHK include: inside and outside corners, connectors, and end caps. Outside corners to integrate with Schluter®-QUADEC are available for DILEX-AHK only.

      Maintenance:

      DILEX- AHK requires no special maintenance or care and are resistant to mold and fungi. Clean profile using common household cleaning agents. In the case of anodized aluminum and color-coated aluminum do not use abrasive cleaning agents.

      Installation:

      1. Select profile according to tile thickness and format.

      2. Using a notched trowel, apply thin-set mortar over the area where the trapezoid-perforated anchoring legs will be placed.

      3. Press the perforated anchoring leg(s) of the profile into the mortar. Note: Install inside and outside corners, connectors, and end caps prior to setting tile. The use of thin-set mortar or similar may be required to achieve a proper fit.

      4. Trowel additional thin-set mortar where the tiles are to be installed.

      5. Solidly embed the tiles, ensuring full coverage and support of the tile edges, and align flush with the top of the profile. Set tile to the integrated joint spacer, which ensures a uniform joint of 1/16" - 1/8" (1.5 - 3 mm).

      6. Fill the joints completely with grout or setting material.


      Keywords: Profiles, Trim, Edging, Edge protection, Tile

    Technical specification
    • Unique ref.dilex-ahk-cove-shaped-profile-for-inside-wall-corners-and-floor-wall-transitions
    • Product familyProfiles
    • Product groupMovement joint and cove-shaped profiles
    • TypeObject (single object)
    • Date of publishing2026-09-16
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • ETIM CodeEG019710
    • ETIM NameProfiles
    • Uniclass 2015 CodePr_35_90_28_52
    • Uniclass 2015 DescriptionMetal finishing trims
    • CSI MasterFormat 2014 Code09 30 00
    • CSI MasterFormat 2014 TitleTiling
    • OmniClass Number23-13 17 11
    • OmniClass TitleRigid Profiles

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe