Publish your products
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges
JOLLY - Finishing and edge-protection profile for outside wall corners and edges

    JOLLY - Finishing and edge-protection profile for outside wall corners and edges

    Schluter®-JOLLY features a 90° angle and is a finishing and edge-protection profile for the outside corners and other tile edges in wall applications. The vertical wall section of the profile provides a decorative finish and protects adjacent tiles. Its 90° angle creates a clean, flush look on wall corner installations, and the joint spacers on both sides of the profile ensure consistent grout joints and perfect symmetry. Matching corners are available, which feature innovative plug-in connections that result in clean, visually appealing corner applications.

    • New! Now features a 90° angle and matching corners!
    • Prevents tile edges from chipping
    • Ideal for creating decorative transitions on walls
    • Ideal trim for the top edge of a tiled wall, backsplash, and bathtub surround
    • Features an integrated joint spacer that establishes a defined joint cavity between the tile and the profile
    • Anchoring leg is available with a radius perforation so that the profile can be used to form curves
    • Select finishes also available in 10’ (3 m) lengths
    Specification
    • Function:

      Schluter®-JOLLY is a finishing and edge protection profile for the outside corners of tiled wall surfaces. It features a trapezoid-perforated anchoring leg that is secured in the mortar bond coat beneath the tile, and a 90° vertical wall section that provides a decorative finish and protects adjacent tiles. The profile is available in chrome-plated solid brass, color-coated aluminum, textured color-coated aluminum, anodized aluminum and stainless steel.

      The range of available sizes and finishes permits the matching of JOLLY to a wide variety of tile and grout colors and allows many design opportunities through the use of contrasting colors. Other applications include transitions for dado coverings such as natural stone, or cold-cured resin coatings. The integrated joint spacer establishes a defined joint cavity between the tile and the profile.

      Note: JOLLY in stainless steel does not feature the integrated joint spacer in the vertical wall direction. Matching outside corners are available. Connector pins are available for abutting profiles.

      Maintenance:

      The Schluter®-JOLLY profile requires no special maintenance or care and is resistant to mold and fungi. Clean profiles periodically using pH neutral cleaning agents.

      Stainless steel surfaces exposed to the environment or aggressive substances should be cleaned periodically using a neutral cleaner. Regular cleaning maintains the neat appearance of stainless steel and reduces the risk of corrosion. Avoid the use of strong acids (e.g. hydrochloric or hydrofluoric) and base/alkaline cleaners (e.g. bleach, ammonia, chlorides). Do not use abrasive cleaning agents and tools. Stainless steel surfaces develop a sheen when treated with a chrome-polishing agent.

      Oxidation films on exposed aluminum may be removed with a common polishing agent but will form again.

      In the case of chrome plated brass, anodized aluminum, color coated aluminum and textured color-coated aluminum, do not use abrasive cleaning agents.

      Installation:

      1. Select the profile according to tile thickness and format.

      2. Using a notched trowel, apply thin-set mortar to the area where the profile is to be placed. If the JOLLY profile is to be used as an edging for an outside wall corner, finish tiling one wall first then trowel thin-set mortar over the corner area of the second wall.

      3. Press the perforated anchoring leg of the profile into the mortar and align.

      4. Trowel additional thin-set mortar over the perforated anchoring leg to ensure full coverage and support of the tile edges.

      5. Solidly embed the tiles so that the tiled surface is flush with the top of the profile; the profile should not be higher than the tiled surface, but rather up to approx. 1/32" (1 mm) lower.

      6. Set the tile to the integrated joint spacer, which ensures a uniform joint of 1/16" - 1/8" (1.5 - 3 mm).

      7. Fill the joint completely with grout or setting material.

      8. Work with materials and tools that will not scratch or damage sensitive surfaces. Setting materials must be removed immediately, especially from aluminum.

      Note: For installation of JOLLY corners: Install using JOLLY corner connector pin. The corner connector pin has one end with a snap feature to lock into the corner piece, with the opposite end featuring a spring function that engages with the channel of the JOLLY profile. The corner connector pin is first snapped into the corner piece, then slid into the profile channel for installation. Refer to assembly instructions on the corner packaging.

      Keywords: Profiles, Trim, Edging, Edge protection, Tile

    Technical specification
    • Unique ref.jolly-finishing-and-edge-protection-profile-for-outside-wall-corners-and-edges
    • Product familyProfiles
    • Product groupFinishing and edge-protection for walls and countertops
    • TypeObject (single object)
    • Date of publishing2026-09-10
    • Edition number1
    Classification
    • BIMobject CategoryConstruction Materials - Other
    • ETIM CodeEG019710
    • ETIM NameProfiles
    • Uniclass 2015 CodePr_35_90_28_52
    • Uniclass 2015 DescriptionMetal finishing trims
    • CSI MasterFormat 2014 Code09 30 00
    • CSI MasterFormat 2014 TitleTiling
    • OmniClass Number23-13 17 11
    • OmniClass TitleRigid Profiles

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe