Publish your products
KERDI-SHOWER-T/-TS/-TT

KERDI-SHOWER-T/-TS/-TT

Prefabricated sloped shower tray

Schluter®-KERDI-SHOWER-T/-TS/-TT are prefabricated sloped shower trays with integrated KERDI waterproofing that eliminate the need for a mortar bed.

  • Waterproof and ready to tile
  • Prevents mold and mildew growth
  • Features integrated KERDI waterproofing
  • Quick and easy to install eliminating the need for a mortar bed
  • Made of lightweight, expanded polystyrene
  • Available in thin perimeter heights to simplify construction of curbless showers
  • Twelve sizes available, including a neo angle configuration and off-center drain for tub replacements
  • Specifically designed to integrate with KERDI-BOARD-SC shower curbs, KERDI, and KERDI-DRAIN
Specification
  • Function:

    The trays are made of lightweight, expanded polystyrene (PS40) for constructing mortar-free shower bases. Each of these sloped, prefabricated shower trays are designed to integrate with the Schluter®-KERDI-DRAIN. The KERDI-SHOWER-T is the standard tray and are available with center drain placement is available in 38" x 60" (97 x 152 cm), 48" x 60" (122 x 152 cm), 48" x 72" (122 x 183 cm), 60" x 60" (152 x 152 cm) and 72" x 72" (183 x 183 cm) sizes. The KERDI-SHOWER-TS with an off-center drain placement is available in 38" x 60" (97 x 152 cm), for bathtub replacements. KERDI-SHOWER-TT features a thin perimeter height that simplifies curbless shower construction and is available in 36” x 36” (91 x 91 cm), 32" x 38" (81 x 97 cm), 38” x 38” (97 x 97 cm), 36" x 48" (91 x 122 cm) and 48” x 48” (122 x 122 cm) sizes. The KERDI-SHOWER-TT is also available in a neo angle configuration in 38” x 38” (97 x 97 cm). The neo-angle tray features an off-center drain placement: 12” (30.5 cm) from the 38” sides of the tray.

    Installation:

    The substrate must be clean, even, and load bearing. Any leveling must be done prior to shower tray installation. If necessary, cut the tray to size prior to application; ideally, the tray is cut equally on all sides to ensure a consistent perimeter height. The base can also be extended beyond the tray using dry-pack mortar.

    For complete installation guidelines and warranty criteria for shower applications, please download the Schluter®-Shower System Installation Handbook and view the installation videos available below.

Technical specification
  • Unique ref.kerdi_shower-t-ts-tt
  • Product familyShower System
  • Product groupAccessories
  • TypeObject (single object)
  • Date of publishing2022-08-15
  • Edition number1
Related
  • Material mainPolystyrene (EPS)
Classification
  • BIMobject CategorySanitary - Shower trays
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011443
  • ETIM NameShower tray
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_06_84
  • Uniclass 2015 DescriptionShower trays
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 15
  • OmniClass TitleShower Enclosure Bases
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit