Publish your products
KERDI-BOARD-SC Prefabricated waterproof shower curb
KERDI-BOARD-SC Prefabricated waterproof shower curb
KERDI-BOARD-SC Prefabricated waterproof shower curb

    KERDI-BOARD-SC Prefabricated waterproof shower curb

    Schluter®-KERDI-BOARD-SC is a lightweight, waterproof, prefabricated shower curb made of KERDI-BOARD that is designed to integrate with the Schluter®-Shower System.

    • Designed to integrate with the Schluter®-Shower System
    • Lightweight, stable, and load bearing
    • Waterproof and ready to tile
    • Multiple curbs can be installed adjacent to each other for larger showers
    • Quick and easy to install
    • Available in three sizes
    Specification
    • Function:

      Schluter®-KERDI-BOARD-SC is a prefabricated shower curb, made of KERDI-BOARD, for use in conjunction with the Schluter®-Shower System. KERDI-SHOWER-SC is waterproof and ready for tile, leaving only sealing of joints and corners to complete waterproofing. The curb can be used in conjunction with KERDI-SHOWER-T/-TS/-TT shower trays or mortar bases and is available in three sizes, 38" x 6" x 4-1/2" (97 x 15 x 11.5 cm), 48" x 6" x 4-1/2" (122 x 15 x 11.5 cm) and 60” x 6” x 4-1/2” (152 cm x 15 cm x 11.5 cm).

      Installation:

      1. Apply Schluter-SET, Schluter-ALL-SET, Schluter-FAST-SET, or unmodified thin-set mortar to the floor and to the edge of the shower base and walls using a 1/4" x 3/8" (6 mm x 10 mm) square- or U-notched trowel.

      2. Press the curb firmly into place. Check the underside of the curb to ensure that full coverage and support is achieved.

      3. Seal the curb to the shower base and walls using KERDI-BAND waterproofing strips and KERDI-KERECK preformed waterproofing corners.

      For complete installation guidelines and warranty criteria for shower applications, please download the Schluter®-Shower System Installation Handbook below.

      Keywords: Shower curb, shower system, Schluter Systems, tile substrate

    Technical specification
    • Unique ref.schluter-kerdi-board-sc-prefabricated-waterproof-shower-curb
    • Product familyShower System
    • Product groupAccessories
    • TypeObject (single object)
    • Date of publishing2025-12-02
    • Edition number1
    Related
    • Material mainPolystyrene (EPS)
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • Uniclass 2015 CodeSs_40_15_75_78
    • Uniclass 2015 DescriptionShower area systems
    • CSI MasterFormat 2014 Code10 28 16
    • CSI MasterFormat 2014 TitleBath Accessories
    • OmniClass Number23-31 25 00
    • OmniClass TitleToilet and Bath Specialties

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit