Publish your products
KERDI-LINE-STYLE

KERDI-LINE-STYLE

Schlüter®-KERDI-LINE-STYLE are contour frames with elegant design covers made of brushed stainless steel to match Schlüter®-KERDI-LINE channel bodies. The slim contour frame is seamlessly height-adjustable to accommodate covering materials in thicknesses from 6 to 18 mm. The covers are available in the design variants FLORAL, CURVE and PURE.

Specification
  • 23 mm frames, stainless steel, V4A, brushed

    H = 23 mm covering thicknesses 6 – 18 mm

    Covers and frames cannot be combined with Schlüter®-KERDI-LINE-A/-B/-C/-D.

Technical specification
  • Unique ref.schlueter-kerdi-line-style
  • Product familyShower System
  • Product groupDrains
  • TypeObject (single object)
  • Date of publishing2026-06-30
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inGermany
Classification
  • BIMobject CategorySanitary - Shower Channel

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City