Publish your products
SL Rack Receiver DW
SL Rack Receiver DW
SL Rack Receiver DW
SL Rack Receiver DW
    Sennheiser

    SL Rack Receiver DW

    The half 19" stationary SL Rack Receiver DW is the easy-to-integrate core of the SpeechLine Digital Wireless System. It features a clear visible OLED display for easy setup and operation. Thanks to the bi-directional communication all settings of the mobile transmitters can be adjusted from the receiver side. The automatic frequency and interference management allows convenient and reliable operation. Thanks to the easy-to-handle pairing process, the transmitter and receiver are securely linked. Via network integration all settings and statuses are also accessible via AMX/Crestron media control protocol and the dedicated Sennheiser iOS Apps. The antennas can be either back or front-mounted. Furthermore, extension cables for wall mounting are available.

     

    Features
    - Automatic frequency and interference management
    - Speech optimized automatics and sound profiles
    - Clear and easy focused user interface with OLED display
    - Ethernet connectivity (IPv4 and IPv6)
    - Media control protocol integration
    - Secure 256 bit AES encryption
    - Remote controllable
    - Quick setup pairing process



    Specification
    • ARCHITECT‘S SPECIFICATION

      The stationary receiver shall be for use with a companion transmitter as part of a wireless RF transmission system. The receiver shall operate in the license-free 1.9  GHz band (frequency ranges shall be from 1,880 to 1,930  MHz, depending on country-specific regulations) and shall use automatic frequency management to find and select the best available frequency in the spectrum and to automatically start the transmission. The receiver shall also incorporate automatic interference management, allowing it to inaudibly and seamlessly change to another frequency if any interference is detected. Time Division Multiple Access (TDMA) and space diversity shall be used to provide for increased transmission reliability. The receiver shall be menu-driven and shall have an OLED display showing the name of the wireless link, selected sound profile, de-esser and Automatic Gain Control (AGC) settings, AF level, RF signal level, lock status, transmitter mute switch status, transmitter RF output power, and transmitter battery status. The receiver shall be fitted with a jog dial for menu navigation and shall feature dedicated pairing, escape and power buttons. The receiver shall provide a low-cut filter, speech-optimized sound profiles and a 7-band graphic equalizer for custom audio settings. The receiver’s AF frequency response shall range from 20 – 20,000  Hz. The dynamic range shall be >  120  dB(A). Total harmonic distortion (THD) at 1  kHz shall be typical 0.1  %. Signal-to-noise ratio shall be >  90  dB(A). The receiver’s RF sensitivity shall be -90  dBm. RF output power of the receiver’s back channel shall be adaptive and up to 250  mW (country-specific). The audio output shall utilize a balanced XLR-3M socket with a maximum output of +18  dBu along with two unbalanced RCA sockets with a maximum output of +6  dBu. The receiver shall feature automatic gain optimization. Two reverse SMA sockets shall be provided for connecting the antennas. The receiver shall have an RJ-45 network socket and shall support IPv4 and IPv6 network addressing. In addition, the receiver shall support the Media Control Protocol to provide for remote control and status monitoring directly from a software solution like the Sennheiser Control Cockpit or a media control system (e.g. Crestron and AMX). The receiver shall operate on 12  V  DC power supplied from the NT  12-4C power supply unit (100-240  V  AC, 50/60  Hz, for use in the USA, the UK, and Europe) or the NT  2-3 power supply unit (100-240  V  AC, 50/60  Hz, for use in countries other than the USA, the UK, and Europe). Power consumption shall be 350  mA. The dimensions shall be approximately 168 x 212 x 43  mm (6.61" x 8.35" x 1.69"). Weight shall be approximately 828  grams (1.83  lbs). Operating temperature shall range from -10  °C to +55  °C (+14  °F to +131  °F). 

      The receiver shall be the Sennheiser SL Rack Receiver DW.

       

      SPECIFICATIONS

      AF frequency response: 20 to 20,000  Hz
      Dynamic range: > 120 dB(A)
      THD (1 kHz): typ. 0.1 %
      Audio sampling: 24 bit/48 kHz  
      Signal-to-noise ratio: > 90 dB(A)
      Encryption: AES 256
      RF frequency ranges:                
      - EU: 1,880 to 1,900 MHz                
      - USA: 1,920 to 1,930 MHz                
      - Brazil: 1,910 to 1,920 MHz                
      - Taiwan: 1,880 to 1,895 MHz                
      - Japan: 1,893 to 1,906 MHz
      Modulation: GFSK with back channel
      Transmission method: TDMA, space diversity
      Latency: 19 ms
      Relative air humidity: max. 95 %
      Temperature range*:                
      - Operation: -10 °C to 55 °C (14 °F to 131 °F)                
      - Storage: -20 °C to 70 °C (-4 °F to 158 °F)                
      * The temperature range is influenced by the battery characteristics
      RF sensitivity: < -90 dBm
      RF output power back channel: adaptive, up to 250 mW (country-specific)
      XLR output level, balanced: max. +18 dBu
      RCA output level, unbalanced: max. +6 dBu
      Audio effects :                
      - Low cut: -3  dB at 120  Hz                
      - Equalizer: 7-band graphic equalizer with sound presets                
      - Sound profiles: - female voice - male voice - instrument/ media
      Display: OLED
      Network protocol: Media Control Protocol, TCP/IP IPv4 (DHCP, manual)/ IPv6
      Power supply: 12 V DC
      Current consumption: 350 mA
      AF connection sockets: XLR/2 x RCA
      Antenna sockets: 2 x reverse SMA
      Network sockets: RJ-45
      DC socket for power supply: hollow jack
      Weight: approx. 828 g 

    Technical specification
    • Unique ref.slrackreceiverdw
    • Product familyBusiness Audio & Communication
    • Product groupPresentation
    • TypeObject (single object)
    • Date of publishing2020-09-02
    • Edition number1
    • Height (mm)43.1
    • Width (mm)212.1
    • Depth (mm)155.8
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.828
    Classification
    • BIMobject CategoryElectronics - Audio Electronics

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit