Publish your products
A1175 - Vault, With Day Gate, Built In
SEPS2BIM

A1175 - Vault, With Day Gate, Built In

Built-in vault with day gate. Size as required. Consists of a fire resistant vault with a steel back-plate door that has a 2 hour fire rating. Equipped with locking mechanisms and full height locking bars, emergency ventilator, and alarm system. Designed for storage of cash, sensitive items, and important documents. Price dependent on size.
Technical specification
  • Unique ref.A1175
  • Product familyVault
  • Product groupWith Day Gate
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)2180
  • Width (mm)550
  • Depth (mm)300
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Doors
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit