Publish your products
E0406 - Nurse Station, Angle, Free Standing
SEPS2BIM

E0406 - Nurse Station, Angle, Free Standing

5.0 out of 5 stars5.0(5 reviews)
Nurse Station typicals have non-powered steel frames with a pre-installed metal junction box for user defined hard-wired electrical solutions. Data modules and low voltage cabling can be routed freely within the frame. Electrical and/or data devices are not provided as part of the typical. Panel inserts are available in fabric, painted metal, tackable, acoustical, paper management, rail, glass, open and electrical/data accessible configurations. Typicals include panel inserts for both sides of the steel frame. All electrical connections must be made by an electrical contractor. THIS TYPICAL INCLUDES: 3 steel frames; 1 cantilevered work surface, 135 Degrees; 1 panel insert, tackable, 16"H; 2 panel inserts, paper mgmt., 16"H; 9 panel inserts, painted metal; 1 countertop w/light support assembly, 16"D; 2 paper trays, 10"W; 1 binder/file holder.
Technical specification
  • Unique ref.E0406
  • Product familyNurse Station
  • Product groupAngle
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1070
  • Width (mm)2440
  • Depth (mm)1120
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit