Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/c1bc729b-7c57-4705-b697-70fddc0bcc5a
Home
Categories
Medical
All
E0948 - Cart, General Storage, Mobile
Available in United States
SEPS2BIM
Follow
E0948 - Cart, General Storage, Mobile
4.5
(6 reviews)
THIS TYPICAL INCLUDES: 1 Cart Body, Style-A Narrow, w/Raised Edge Top 2 Drawers, 3" H 4 Drawers, 6" H 1 Accessory Rail, Side Drawer Organizer Bins
Download
Technical specification
Technical specification
Unique ref.
E0948
Product family
Cart
Product group
General
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1220
Width (mm)
810
Depth (mm)
640
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
R7000 - Refrigerator, 14 Cubic Feet
4.4
(
9
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download
SEPS2BIM
X9910 - Wheelchair, MRI
4.9
(
36
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
X9842 - Computer, Rad Therapy Treatment Planning
4.8
(
10
)
Download