Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/703d32db-be0d-4fcd-bda2-3493f539133e
Home
Categories
Medical
All
F0515 - Cart, Supply, Linen
Available in United States
SEPS2BIM
Follow
F0515 - Cart, Supply, Linen
4.3
(7 reviews)
Closed linen supply cart. Equipped with four (4) non-marking rubber tire roller bearing casters and heavy duty cover. May be used for the delivery and user storage of clean linen as well as the return of soiled linen.
Download
Technical specification
Technical specification
Unique ref.
F0515
Product family
Cart
Product group
Supply
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
2010
Width (mm)
1520
Depth (mm)
710
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
F0535 - Cart, Utility
4.1
(
16
)
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
M4705 - Wheelchair, Patient Transport, Folding
4.5
(
23
)
Download
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download