Publish your products
K4665 - Oven, Microwave, Consumer
SEPS2BIM

K4665 - Oven, Microwave, Consumer

4.1 out of 5 stars4.1(12 reviews)
Counter mounted microwave oven for average duty use. The exterior cabinet can be metal or heavy duty impact resistant plastic. The oven delivers instant energy for rapid heating, defrosting or prime cooking. The oven has touch pad controls, digital timer, power level selector and preprogrammed selectors for commonly cooked items. This oven is commonly found in staff lounges.
Technical specification
  • Unique ref.K4665
  • Product familyOven
  • Product groupMicrowave
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)360
  • Width (mm)610
  • Depth (mm)510
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Kitchen Appliances
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit