Publish your products
L1660 - Cell Washer/Centrifuge
SEPS2BIM

L1660 - Cell Washer/Centrifuge

5.0 out of 5 stars5.0(5 reviews)
Combination cell washer and centrifuge. The unit has two fixed speeds of 3600 or 12000 RPM. It is a microprocessor controlled unit with a programmable memory that can hold up to four wash cycles. It has a built-in peristaltic pump with a drain, dual angle rotor, low saline level alarm and uses 10 X 75mm or 12 X 75mm tubes. Used for compatibility testing, cytological studies and other laboratory applications.
Technical specification
  • Unique ref.L1660
  • Product familyCell Washer/Centrifuge
  • Product groupCell Washer/Centrifuge
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)640
  • Width (mm)330
  • Depth (mm)460
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States