Publish your products
M1400 - Chair, Blood Donor, Recliner, Manual or Pneumatic
SEPS2BIM

M1400 - Chair, Blood Donor, Recliner, Manual or Pneumatic

Blood donor recliner chair constructed from wear and chemical resistant upholstery. Chair features extra-wide arm rests and a contoured back for lumbar and lateral support. Used for blood donor and pheresis procedures.
Technical specification
  • Unique ref.M1400
  • Product familyChairs
  • Product groupBlood Donor
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)1190
  • Width (mm)840
  • Depth (mm)1880
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit