Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
seps2bim/products/3def0c5a-b346-44d3-83e6-0d686afd2046
Home
Categories
Medical
All
M3150 - Distribution System, Medication, Automatic
Available in United States
SEPS2BIM
Follow
M3150 - Distribution System, Medication, Automatic
4.1
(8 reviews)
An automated dispensing system that provides controlled dispensing, inventory and security. Size and cost will vary dependent on number of modules selected.
Download
Technical specification
Technical specification
Unique ref.
M3150
Product family
Distribution System
Product group
Medication
Type
Requirement Object
Date of publishing
2016-01-01
Edition number
1
Height (mm)
1450
Width (mm)
840
Depth (mm)
740
Links
Links
Product url
http://program2bim.com/healthcare.html
Instruction video
https://youtu.be/zRQ6LjrZ75A
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Medical - All
IFC classification
Furnishing Element
Region availability
North America
United States
Similar products
SEPS2BIM
M8240 - Parallel Bars, Physical Therapy
Download
SEPS2BIM
X8501 - Simulator, Therapy, X-Ray
4.6
(
8
)
Download
SEPS2BIM
M8315 - Table, Traction, Physical Therapy
Download
SEPS2BIM
M9055 - Table, Exam, Orthopedic
Download
SEPS2BIM
X2100 - Scanner, Ultrasound, General Purpose
4.4
(
16
)
Download
SEPS2BIM
G1026 - Exercise Apparatus, Weight Training, Multi-Station
4.7
(
13
)
Download