Publish your products
M4100 - Sphygmomanometer, Aneroid, Wall Mounted
SEPS2BIM

M4100 - Sphygmomanometer, Aneroid, Wall Mounted

Aneroid sphygmomanometer. Unit is wall mounted and has large graphic dial display for easy reading from all angles. It has a 90 degree (angle) swivel and 10 degree (angle) forward tilt to reduce glare. Unit accuracy is within 1% of reading. Sturdy impact-resistant construction.
Technical specification
  • Unique ref.M4100
  • Product familySphygmomanometer
  • Product groupAneroid
  • TypeRequirement Object
  • Date of publishing2016-01-01
  • Edition number1
  • Height (mm)200
  • Width (mm)200
  • Depth (mm)180
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryMedical - All
  • IFC classificationFurnishing Element

Region availability

North America
United States